chainflex® lasts - 36 months guarantee

Cables in energy chains or connected to robots need special characteristics if they are to function reliably over a long period of time in spite of a large number of cycles, high speeds, high rates of acceleration and challenging ambient conditions. The igus® chainflex® product range includes everything from control cables, servo cables, motor cables and robot cables to bus cables, data cables, encoder cables and fibre optic cables.

World's No. 1 in terms of choice, testing and guarantee

  • 25 years of experience - 36-month guarantee
  • Tested in our own laboratory spread over an area of 2,750 sqm, 125 test systems, over 600 simultaneously running tests
  • Largest assortment with 1,244 cable types for data, bus and hybrid systems, control and drive
  • Calculable and configurable service life
  • Available from stock, from 1 m length within 24 hrs.
  • Cables for any type of motion: horizontal, vertical, torsion, high speed - in different environments: oil, coolant, clean room, high and low temperature
  • Sample freely available
  • 50% time reduction when stripping due to unique CFRIP technology

Largest assortment with 1,244 cable types

Online-Shop

Shopping cart

Control, data, bus, fibre optic, measuring system, servo and motor cables

go to online shop

More information on flexible cables

igus